Split outer ring type (CRBA): Consists of an inner ring and two outer semi-rings, which is suitable for rotating the inner ring.
51 - 75 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4 
Clear Filter

Inner Diameter (mm)

Outside Diameter (mm)

Width (mm)

Oil Holes (mm)

Dynamic Load Rating (kN)

Static Load Rating (kN)

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

Sort by
N/A 120 mm N/A 180 mm N/A 25 mm N/A 2.5 mm N/A 66.3 kN N/A 109 kN
N/A 130 mm N/A 190 mm N/A 25 mm N/A 2.5 mm N/A 67.9 kN N/A 114.8 kN
N/A 140 mm N/A 200 mm N/A 25 mm N/A 2.5 mm N/A 69.5 kN N/A 120.6 kN
N/A 150 mm N/A 210 mm N/A 25 mm N/A 2.5 mm N/A 73.1 kN N/A 131.9 kN
N/A 160 mm N/A 220 mm N/A 25 mm N/A 2.5 mm N/A 74.5 kN N/A 137.7 kN
N/A 180 mm N/A 240 mm N/A 25 mm N/A 2.5 mm N/A 79.6 kN N/A 154.8 kN
N/A 190 mm N/A 240 mm N/A 25 mm N/A 2.5 mm N/A 54.5 kN N/A 113.6 kN
N/A 200 mm N/A 260 mm N/A 25 mm N/A 2.5 mm N/A 82.3 kN N/A 166.4 kN
N/A 220 mm N/A 280 mm N/A 25 mm N/A 2.5 mm N/A 86.3 kN N/A 183.5 kN
N/A 240 mm N/A 300 mm N/A 25 mm N/A 2.5 mm N/A 90.5 kN N/A 200.6 kN
N/A 250 mm N/A 310 mm N/A 25 mm N/A 2.5 mm N/A 91.6 kN N/A 206.4 kN
N/A 300 mm N/A 360 mm N/A 25 mm N/A 2.5 mm N/A 100.6 kN N/A 246.5 kN
N/A 150 mm N/A 230 mm N/A 30 mm N/A 3 mm N/A 114.3 kN N/A 187.3 kN
N/A 200 mm N/A 280 mm N/A 30 mm N/A 3 mm N/A 122.9 kN N/A 242 kN
N/A 250 mm N/A 330 mm N/A 30 mm N/A 3 mm N/A 142 kN N/A 286.2 kN
N/A 150 mm N/A 230 mm N/A 30 mm N/A 3 mm N/A 114.3 kN N/A 187.3 kN
N/A 200 mm N/A 280 mm N/A 30 mm N/A 3 mm N/A 122.9 kN N/A 242 kN
N/A 250 mm N/A 330 mm N/A 30 mm N/A 3 mm N/A 142 kN N/A 286.2 kN
N/A 200 mm N/A 295 mm N/A 35 mm N/A 3 mm N/A 155.9 kN N/A 277.4 kN
N/A 300 mm N/A 395 mm N/A 35 mm N/A 3 mm N/A 191.6 kN N/A 407.8 kN
N/A 400 mm N/A 480 mm N/A 35 mm N/A 3 mm N/A 219.4 kN N/A 523.9 kN
N/A 200 mm N/A 295 mm N/A 35 mm N/A 3 mm N/A 155.9 kN N/A 277.4 kN
N/A 300 mm N/A 395 mm N/A 35 mm N/A 3 mm N/A 191.6 kN N/A 407.8 kN
N/A 400 mm N/A 480 mm N/A 35 mm N/A 3 mm N/A 219.4 kN N/A 523.9 kN
N/A 250 mm N/A 355 mm N/A 40 mm N/A 4 mm N/A 207 kN N/A 391.8 kN
51 - 75 of 78 | Results Per Page | View | Unit of Measure
1 2 3 4