Split outer ring type CRBA
Crossed Roller Bearings
Split outer ring type (CRBA): Consists of an inner ring and two outer semi-rings, which is suitable for rotating the inner ring.
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBA30035WW | Inner Diameter N/A 300 mm | Outside Diameter N/A 395 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 191.6 kN | Static Load Rating N/A 407.8 kN |
CRBA30040WW | Inner Diameter N/A 300 mm | Outside Diameter N/A 405 mm | Width N/A 40 mm | Oil Holes N/A 4 mm | Dynamic Load Rating N/A 227 kN | Static Load Rating N/A 465.8 kN |
CRBA40035WW | Inner Diameter N/A 400 mm | Outside Diameter N/A 480 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 219.4 kN | Static Load Rating N/A 523.9 kN |