Split inner ring type CRBB
Crossed Roller Bearings
Split inner ring type (CRBB): Consists of two inner semi-rings and an outer ring, which is suitable for rotating the outer ring.
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBB03010NN | Inner Diameter N/A 30 mm | Outside Diameter N/A 55 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.2 kN | Static Load Rating N/A 9.2 kN |
CRBB03510NN | Inner Diameter N/A 35 mm | Outside Diameter N/A 60 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.5 kN | Static Load Rating N/A 10 kN |
CRBB04010NN | Inner Diameter N/A 40 mm | Outside Diameter N/A 65 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.3 kN | Static Load Rating N/A 11.6 kN |
CRBB04510NN | Inner Diameter N/A 45 mm | Outside Diameter N/A 70 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.6 kN | Static Load Rating N/A 12.5 kN |
CRBB03010WW | Inner Diameter N/A 30 mm | Outside Diameter N/A 55 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.2 kN | Static Load Rating N/A 9.2 kN |
CRBB03510WW | Inner Diameter N/A 35 mm | Outside Diameter N/A 60 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 8.5 kN | Static Load Rating N/A 10 kN |
CRBB04010WW | Inner Diameter N/A 40 mm | Outside Diameter N/A 65 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.3 kN | Static Load Rating N/A 11.6 kN |
CRBB04510WW | Inner Diameter N/A 45 mm | Outside Diameter N/A 70 mm | Width N/A 10 mm | Oil Holes N/A 1.5 mm | Dynamic Load Rating N/A 9.6 kN | Static Load Rating N/A 12.5 kN |
CRBB05013NN | Inner Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBB06013NN | Inner Diameter N/A 60 mm | Outside Diameter N/A 90 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 20.3 kN | Static Load Rating N/A 27 kN |
CRBB07013NN | Inner Diameter N/A 70 mm | Outside Diameter N/A 100 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |
CRBB08013NN | Inner Diameter N/A 80 mm | Outside Diameter N/A 110 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 22.8 kN | Static Load Rating N/A 34.2 kN |
CRBB05013WW | Inner Diameter N/A 50 mm | Outside Diameter N/A 80 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 18.9 kN | Static Load Rating N/A 23.4 kN |
CRBB06013WW | Inner Diameter N/A 60 mm | Outside Diameter N/A 90 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 20.3 kN | Static Load Rating N/A 27 kN |
CRBB07013WW | Inner Diameter N/A 70 mm | Outside Diameter N/A 100 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 21.7 kN | Static Load Rating N/A 30.6 kN |
CRBB08013WW | Inner Diameter N/A 80 mm | Outside Diameter N/A 110 mm | Width N/A 13 mm | Oil Holes N/A 2 mm | Dynamic Load Rating N/A 22.8 kN | Static Load Rating N/A 34.2 kN |
CRBB08016NN | Inner Diameter N/A 80 mm | Outside Diameter N/A 120 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.2 kN | Static Load Rating N/A 44.8 kN |
CRBB09016NN | Inner Diameter N/A 90 mm | Outside Diameter N/A 130 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.8 kN | Static Load Rating N/A 47.4 kN |
CRBB10016NN | Inner Diameter N/A 100 mm | Outside Diameter N/A 140 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 32.5 kN | Static Load Rating N/A 52.3 kN |
CRBB12016NN | Inner Diameter N/A 120 mm | Outside Diameter N/A 150 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 28.1 kN | Static Load Rating N/A 50.3 kN |
CRBB08016WW | Inner Diameter N/A 80 mm | Outside Diameter N/A 120 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.2 kN | Static Load Rating N/A 44.8 kN |
CRBB09016WW | Inner Diameter N/A 90 mm | Outside Diameter N/A 130 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 30.8 kN | Static Load Rating N/A 47.4 kN |
CRBB10016WW | Inner Diameter N/A 100 mm | Outside Diameter N/A 140 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 32.5 kN | Static Load Rating N/A 52.3 kN |
CRBB12016WW | Inner Diameter N/A 120 mm | Outside Diameter N/A 150 mm | Width N/A 16 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 28.1 kN | Static Load Rating N/A 50.3 kN |
CRBB09020NN | Inner Diameter N/A 90 mm | Outside Diameter N/A 140 mm | Width N/A 20 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 39.7 kN | Static Load Rating N/A 60.2 kN |