Split inner ring type (CRBB): Consists of two inner semi-rings and an outer ring, which is suitable for rotating the outer ring.
51 - 74 of 74 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Inner Diameter (mm)

Outside Diameter (mm)

Width (mm)

Oil Holes (mm)

Dynamic Load Rating (kN)

Static Load Rating (kN)

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

Sort by
N/A 200 mm N/A 260 mm N/A 25 mm N/A 2.5 mm N/A 82.3 kN N/A 166.4 kN
N/A 200 mm N/A 280 mm N/A 30 mm N/A 3 mm N/A 122.9 kN N/A 242 kN
N/A 200 mm N/A 295 mm N/A 35 mm N/A 3 mm N/A 155.9 kN N/A 277.4 kN
N/A 200 mm N/A 260 mm N/A 25 mm N/A 2.5 mm N/A 82.3 kN N/A 166.4 kN
N/A 200 mm N/A 280 mm N/A 30 mm N/A 3 mm N/A 122.9 kN N/A 242 kN
N/A 200 mm N/A 295 mm N/A 35 mm N/A 3 mm N/A 155.9 kN N/A 277.4 kN
N/A 220 mm N/A 280 mm N/A 25 mm N/A 2.5 mm N/A 86.3 kN N/A 183.5 kN
N/A 220 mm N/A 280 mm N/A 25 mm N/A 2.5 mm N/A 86.3 kN N/A 183.5 kN
N/A 240 mm N/A 300 mm N/A 25 mm N/A 2.5 mm N/A 90.5 kN N/A 200.6 kN
N/A 240 mm N/A 300 mm N/A 25 mm N/A 2.5 mm N/A 90.5 kN N/A 200.6 kN
N/A 250 mm N/A 310 mm N/A 25 mm N/A 2.5 mm N/A 91.6 kN N/A 206.4 kN
N/A 250 mm N/A 330 mm N/A 30 mm N/A 3 mm N/A 142 kN N/A 286.2 kN
N/A 250 mm N/A 355 mm N/A 40 mm N/A 4 mm N/A 207 kN N/A 391.8 kN
N/A 250 mm N/A 310 mm N/A 25 mm N/A 2.5 mm N/A 91.6 kN N/A 206.4 kN
N/A 250 mm N/A 330 mm N/A 30 mm N/A 3 mm N/A 142 kN N/A 286.2 kN
N/A 250 mm N/A 355 mm N/A 40 mm N/A 4 mm N/A 207 kN N/A 391.8 kN
N/A 300 mm N/A 360 mm N/A 25 mm N/A 2.5 mm N/A 100.6 kN N/A 246.5 kN
N/A 300 mm N/A 395 mm N/A 35 mm N/A 3 mm N/A 191.6 kN N/A 407.8 kN
N/A 300 mm N/A 405 mm N/A 40 mm N/A 4 mm N/A 227 kN N/A 465.8 kN
N/A 300 mm N/A 360 mm N/A 25 mm N/A 2.5 mm N/A 100.6 kN N/A 246.5 kN
N/A 300 mm N/A 395 mm N/A 35 mm N/A 3 mm N/A 191.6 kN N/A 407.8 kN
N/A 300 mm N/A 405 mm N/A 40 mm N/A 4 mm N/A 227 kN N/A 465.8 kN
N/A 400 mm N/A 480 mm N/A 35 mm N/A 3 mm N/A 219.4 kN N/A 523.9 kN
N/A 400 mm N/A 480 mm N/A 35 mm N/A 3 mm N/A 219.4 kN N/A 523.9 kN
51 - 74 of 74 | Results Per Page | View | Unit of Measure
1 2 3