Split inner ring type CRBB
Crossed Roller Bearings
Split inner ring type (CRBB): Consists of two inner semi-rings and an outer ring, which is suitable for rotating the outer ring.
Clear
Filter
Inner Diameter (mm)
Outside Diameter (mm)
Width (mm)
Oil Holes (mm)
Dynamic Load Rating (kN)
Static Load Rating (kN)
Item # |
Inner Diameter |
Outside Diameter |
Width |
Oil Holes |
Dynamic Load Rating |
Static Load Rating |
---|---|---|---|---|---|---|
CRBB22025NN | Inner Diameter N/A 220 mm | Outside Diameter N/A 280 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 86.3 kN | Static Load Rating N/A 183.5 kN |
CRBB22025WW | Inner Diameter N/A 220 mm | Outside Diameter N/A 280 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 86.3 kN | Static Load Rating N/A 183.5 kN |
CRBB24025NN | Inner Diameter N/A 240 mm | Outside Diameter N/A 300 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 90.5 kN | Static Load Rating N/A 200.6 kN |
CRBB24025WW | Inner Diameter N/A 240 mm | Outside Diameter N/A 300 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 90.5 kN | Static Load Rating N/A 200.6 kN |
CRBB25025NN | Inner Diameter N/A 250 mm | Outside Diameter N/A 310 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 91.6 kN | Static Load Rating N/A 206.4 kN |
CRBB25025WW | Inner Diameter N/A 250 mm | Outside Diameter N/A 310 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 91.6 kN | Static Load Rating N/A 206.4 kN |
CRBB30025NN | Inner Diameter N/A 300 mm | Outside Diameter N/A 360 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 100.6 kN | Static Load Rating N/A 246.5 kN |
CRBB30025WW | Inner Diameter N/A 300 mm | Outside Diameter N/A 360 mm | Width N/A 25 mm | Oil Holes N/A 2.5 mm | Dynamic Load Rating N/A 100.6 kN | Static Load Rating N/A 246.5 kN |
CRBB15030NN | Inner Diameter N/A 150 mm | Outside Diameter N/A 230 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 114.3 kN | Static Load Rating N/A 187.3 kN |
CRBB15030WW | Inner Diameter N/A 150 mm | Outside Diameter N/A 230 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 114.3 kN | Static Load Rating N/A 187.3 kN |
CRBB20030NN | Inner Diameter N/A 200 mm | Outside Diameter N/A 280 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 122.9 kN | Static Load Rating N/A 242 kN |
CRBB20030WW | Inner Diameter N/A 200 mm | Outside Diameter N/A 280 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 122.9 kN | Static Load Rating N/A 242 kN |
CRBB25030NN | Inner Diameter N/A 250 mm | Outside Diameter N/A 330 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 142 kN | Static Load Rating N/A 286.2 kN |
CRBB25030WW | Inner Diameter N/A 250 mm | Outside Diameter N/A 330 mm | Width N/A 30 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 142 kN | Static Load Rating N/A 286.2 kN |
CRBB20035NN | Inner Diameter N/A 200 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 155.9 kN | Static Load Rating N/A 277.4 kN |
CRBB20035WW | Inner Diameter N/A 200 mm | Outside Diameter N/A 295 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 155.9 kN | Static Load Rating N/A 277.4 kN |
CRBB30035NN | Inner Diameter N/A 300 mm | Outside Diameter N/A 395 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 191.6 kN | Static Load Rating N/A 407.8 kN |
CRBB30035WW | Inner Diameter N/A 300 mm | Outside Diameter N/A 395 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 191.6 kN | Static Load Rating N/A 407.8 kN |
CRBB25040NN | Inner Diameter N/A 250 mm | Outside Diameter N/A 355 mm | Width N/A 40 mm | Oil Holes N/A 4 mm | Dynamic Load Rating N/A 207 kN | Static Load Rating N/A 391.8 kN |
CRBB25040WW | Inner Diameter N/A 250 mm | Outside Diameter N/A 355 mm | Width N/A 40 mm | Oil Holes N/A 4 mm | Dynamic Load Rating N/A 207 kN | Static Load Rating N/A 391.8 kN |
CRBB40035NN | Inner Diameter N/A 400 mm | Outside Diameter N/A 480 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 219.4 kN | Static Load Rating N/A 523.9 kN |
CRBB40035WW | Inner Diameter N/A 400 mm | Outside Diameter N/A 480 mm | Width N/A 35 mm | Oil Holes N/A 3 mm | Dynamic Load Rating N/A 219.4 kN | Static Load Rating N/A 523.9 kN |
CRBB30040NN | Inner Diameter N/A 300 mm | Outside Diameter N/A 405 mm | Width N/A 40 mm | Oil Holes N/A 4 mm | Dynamic Load Rating N/A 227 kN | Static Load Rating N/A 465.8 kN |
CRBB30040WW | Inner Diameter N/A 300 mm | Outside Diameter N/A 405 mm | Width N/A 40 mm | Oil Holes N/A 4 mm | Dynamic Load Rating N/A 227 kN | Static Load Rating N/A 465.8 kN |