Split inner ring type (CRBB): Consists of two inner semi-rings and an outer ring, which is suitable for rotating the outer ring.
26 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2 3 
Clear Filter

Inner Diameter (mm)

Outside Diameter (mm)

Width (mm)

Oil Holes (mm)

Dynamic Load Rating (kN)

Static Load Rating (kN)

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

Sort by
N/A 90 mm N/A 140 mm N/A 20 mm N/A 2.5 mm N/A 39.7 kN N/A 60.2 kN
N/A 100 mm N/A 150 mm N/A 20 mm N/A 2.5 mm N/A 40.4 kN N/A 63.6 kN
N/A 100 mm N/A 150 mm N/A 20 mm N/A 2.5 mm N/A 40.4 kN N/A 63.6 kN
N/A 110 mm N/A 160 mm N/A 20 mm N/A 2.5 mm N/A 42.7 kN N/A 70.2 kN
N/A 110 mm N/A 160 mm N/A 20 mm N/A 2.5 mm N/A 42.7 kN N/A 70.2 kN
N/A 120 mm N/A 170 mm N/A 20 mm N/A 2.5 mm N/A 44.9 kN N/A 76.9 kN
N/A 120 mm N/A 170 mm N/A 20 mm N/A 2.5 mm N/A 44.9 kN N/A 76.9 kN
N/A 170 mm N/A 220 mm N/A 20 mm N/A 2.5 mm N/A 52.3 kN N/A 103.6 kN
N/A 170 mm N/A 220 mm N/A 20 mm N/A 2.5 mm N/A 52.3 kN N/A 103.6 kN
N/A 190 mm N/A 240 mm N/A 25 mm N/A 2.5 mm N/A 54.5 kN N/A 113.6 kN
N/A 190 mm N/A 240 mm N/A 25 mm N/A 2.5 mm N/A 54.5 kN N/A 113.6 kN
N/A 120 mm N/A 180 mm N/A 25 mm N/A 2.5 mm N/A 66.3 kN N/A 109 kN
N/A 120 mm N/A 180 mm N/A 25 mm N/A 2.5 mm N/A 66.3 kN N/A 109 kN
N/A 130 mm N/A 190 mm N/A 25 mm N/A 2.5 mm N/A 67.8 kN N/A 114.8 kN
N/A 130 mm N/A 190 mm N/A 25 mm N/A 2.5 mm N/A 67.8 kN N/A 114.8 kN
N/A 140 mm N/A 200 mm N/A 25 mm N/A 2.5 mm N/A 69.5 kN N/A 120.6 kN
N/A 140 mm N/A 200 mm N/A 25 mm N/A 2.5 mm N/A 69.5 kN N/A 120.6 kN
N/A 150 mm N/A 210 mm N/A 25 mm N/A 2.5 mm N/A 73.1 kN N/A 131.9 kN
N/A 150 mm N/A 210 mm N/A 25 mm N/A 2.5 mm N/A 73.1 kN N/A 131.9 kN
N/A 160 mm N/A 220 mm N/A 25 mm N/A 2.5 mm N/A 74.5 kN N/A 137.7 kN
N/A 160 mm N/A 220 mm N/A 25 mm N/A 2.5 mm N/A 74.5 kN N/A 137.7 kN
N/A 180 mm N/A 240 mm N/A 25 mm N/A 2.5 mm N/A 79.6 kN N/A 154.8 kN
N/A 180 mm N/A 240 mm N/A 25 mm N/A 2.5 mm N/A 79.6 kN N/A 154.8 kN
N/A 200 mm N/A 260 mm N/A 25 mm N/A 2.5 mm N/A 82.3 kN N/A 166.4 kN
N/A 200 mm N/A 260 mm N/A 25 mm N/A 2.5 mm N/A 82.3 kN N/A 166.4 kN
26 - 50 of 74 | Results Per Page | View | Unit of Measure
1 2 3