Hiwin Worldwide
High rigidity with mounting holes (CRBE): Consists of an inner ring and an outer ring with mounting holes. The mounting holes allow the crossed roller bearing to be fixed directly, and it is suitable for rotating both the inner ring and outer ring.
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2 

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

Sort by
CRBE02012ANN N/A 20 mm N/A 70 mm N/A 12 mm N/A 3 mm N/A 8.26 kN N/A 9.16 kN
CRBE02012AWW N/A 20 mm N/A 70 mm N/A 12 mm N/A 3 mm N/A 8.26 kN N/A 9.16 kN
CRBE03515AWW N/A 35 mm N/A 95 mm N/A 15 mm N/A 3 mm N/A 18.9 kN N/A 23.4 kN
CRBE03515ANN N/A 35 mm N/A 95 mm N/A 15 mm N/A 3 mm N/A 18.9 kN N/A 23.4 kN
CRBE05515ANN N/A 55 mm N/A 120 mm N/A 15 mm N/A 3 mm N/A 21.7 kN N/A 30.6 kN
CRBE05515AWW N/A 55 mm N/A 120 mm N/A 15 mm N/A 3 mm N/A 21.7 kN N/A 30.6 kN
CRBE08022AWW N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBE08022ANN N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBE08022BNN N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBE08022BWW N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBE08022CNN N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBE08022CWW N/A 80 mm N/A 165 mm N/A 22 mm N/A 3 mm N/A 40.4 kN N/A 63.6 kN
CRBE09025CWW N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBE09025CNN N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBE09025BWW N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBE09025BNN N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBE09025ANN N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBE09025AWW N/A 90 mm N/A 210 mm N/A 25 mm N/A 3 mm N/A 46 kN N/A 80.2 kN
CRBE11528AWW N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBE11528ANN N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBE11528BNN N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBE11528BWW N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBE11528CNN N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBE11528CWW N/A 115 mm N/A 240 mm N/A 28 mm N/A 3 mm N/A 73.1 kN N/A 131.9 kN
CRBE16035CWW N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
1 - 25 of 36 | Results Per Page | View | Unit of Measure
1 2