High rigidity with mounting holes (CRBE): Consists of an inner ring and an outer ring with mounting holes. The mounting holes allow the crossed roller bearing to be fixed directly, and it is suitable for rotating both the inner ring and outer ring.
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2 
Clear Filter

Inner Diameter (mm)

Outside Diameter (mm)

Width (mm)

Oil Holes (mm)

  • 3
  • 6

Dynamic Load Rating (kN)

Static Load Rating (kN)

Item #

Inner Diameter

Outside Diameter

Width

Oil Holes

Dynamic Load Rating

Static Load Rating

Sort by
N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
N/A 160 mm N/A 295 mm N/A 35 mm N/A 6 mm N/A 102 kN N/A 192.3 kN
N/A 210 mm N/A 380 mm N/A 40 mm N/A 6 mm N/A 142 kN N/A 286.2 kN
N/A 210 mm N/A 380 mm N/A 40 mm N/A 6 mm N/A 142 kN N/A 286.2 kN
N/A 210 mm N/A 380 mm N/A 40 mm N/A 6 mm N/A 142 kN N/A 286.2 kN
N/A 210 mm N/A 380 mm N/A 40 mm N/A 6 mm N/A 142 kN N/A 286.2 kN
N/A 210 mm N/A 380 mm N/A 40 mm N/A 6 mm N/A 142 kN N/A 286.2 kN
N/A 210 mm N/A 380 mm N/A 40 mm N/A 6 mm N/A 142 kN N/A 286.2 kN
26 - 36 of 36 | Results Per Page | View | Unit of Measure
1 2