Item # |
Output Speed |
Output Torque |
Holding Brake Options |
Encoder Type |
Motor Shaft |
Weight (with brake) [kg] |
---|---|---|---|---|---|---|
FRLS10204A4A | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 0.63 |
FRLS10204A4C | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 0.63 |
FRLS10204A4D | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 0.63 |
FRLS10205A4A | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 0.63 |
FRLS10205A4C | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 0.63 |
FRLS10205A4D | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 0.63 |
FRLS10206A4A | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 0.63 |
FRLS10206A4C | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 0.63 |
FRLS10206A4D | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A Without holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 0.63 |
FRLS102B4A4A | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 0.76 |
FRLS102B4A4C | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 0.76 |
FRLS102B4A4D | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 17bit absolute encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 0.76 |
FRLS102B5A4A | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 0.76 |
FRLS102B5A4C | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 0.76 |
FRLS102B5A4D | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A 13bit incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 0.76 |
FRLS102B6A4A | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A Round shaft / without oil seal | Weight (with brake) [kg] N/A 0.76 |
FRLS102B6A4C | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / without oil seal | Weight (with brake) [kg] N/A 0.76 |
FRLS102B6A4D | Output Speed N/A 3000 rpm | Output Torque N/A 0.32 N.m | Holding Brake Options N/A With holding brake | Encoder Type N/A HIWIN 17 incremental encoder | Motor Shaft N/A With key and center tap / with oil seal | Weight (with brake) [kg] N/A 0.76 |