Unit of Measure

Type

N/A Support Unit

d1

N/A 8 mm

h

N/A 15.5 mm

H1

N/A 25.5 mm

X

N/A 9.0 mm

Y

N/A 14 mm

Z

N/A 12.5 mm

P

N/A 46 mm

H

N/A 31 mm

L

N/A 22.5 mm

B

N/A 62 mm

B1

N/A 30 mm

Bore Depth A

N/A 3.5 mm

L2

N/A 26.0 mm

b

N/A 31.0 mm

M

N/A M3

T

N/A 14 mm

Weight

N/A 0.28 kg