Unit of Measure

Type

N/A Support Unit

d1

N/A 30 mm

H

N/A 30 mm

A

N/A 117 mm

F

N/A 32 mm

D

N/A 75 mm

X

N/A 11.0 mm

Y

N/A 17.5 mm

Z

N/A 15.0 mm

PCD

N/A 95 mm

L

N/A 62.0 mm

B

N/A 93 mm

E

N/A 61.0 mm

L1

N/A 11.0 mm

T1

N/A 12.0 mm

M

N/A M6

T

N/A 40 mm

Weight

N/A 2.38 kg