Unit of Measure

Type

N/A Support Unit

d1

N/A 10 mm

H

N/A 10 mm

A

N/A 52 mm

F

N/A 17.0 mm

D

N/A 34 mm

X

N/A 4.5 mm

Y

N/A 8.0 mm

Z

N/A 5.0 mm

PCD

N/A 42 mm

L

N/A 27 mm

B

N/A 42 mm

E

N/A 29.5 mm

L1

N/A 7.5 mm

T1

N/A 5.0 mm

M

N/A M3

T

N/A 16 mm

Weight

N/A 0.25 kg