Unit of Measure

Type

N/A Support Unit

d1

N/A 8 mm

h

N/A 17 mm

H1

N/A 26.0 mm

X

N/A 6.6 mm

Y

N/A 11 mm

Z

N/A 12.0 mm

P

N/A 38 mm

H

N/A 32 mm

L

N/A 23 mm

B

N/A 52 mm

B1

N/A 25 mm

Bore Depth A

N/A 4.0 mm

L2

N/A 26.0 mm

b

N/A 26.0 mm

M

N/A M3

T

N/A 14 mm

Weight

N/A 0.27 kg