Unit of Measure

Type

N/A Support Unit

d1

N/A 6 mm

h

N/A 13 mm

H1

N/A 20.0 mm

X

N/A 5.5 mm

Y

N/A 9.5 mm

Z

N/A 11.0 mm

P

N/A 30 mm

H

N/A 25 mm

L

N/A 20 mm

B

N/A 42 mm

B1

N/A 18 mm

Bore Depth A

N/A 3.5 mm

L2

N/A 22.0 mm

b

N/A 21.0 mm

M

N/A M3

T

N/A 12 mm

Weight

N/A 0.18 kg