Unit of Measure

Type

N/A Support Unit

d1

N/A 15 mm

h

N/A 28 mm

H1

N/A 38.0 mm

X

N/A 6.6 mm

Y

N/A 11 mm

Z

N/A 6.5 mm

P

N/A 54 mm

d2

N/A 5.5 mm

E

N/A 18 mm

H

N/A 48 mm

L

N/A 20 mm

B

N/A 70 mm

B1

N/A 40 mm

b

N/A 35 mm

Weight

N/A 0.40 kg

Bearing

N/A 6002ZZ

Snap Ring

N/A S15