Unit of Measure

Type

N/A Support Unit

d1

N/A 25 mm

h

N/A 35.0 mm

H1

N/A 25.0 mm

X

N/A 11.0 mm

P

N/A 85 mm

H

N/A 68 mm

L

N/A 48.0 mm

B

N/A 105 mm

B1

N/A 66 mm

L1

N/A 12.0 mm

Bore Depth A

N/A 14.0 mm

C1

N/A 30 mm

C2

N/A 9 mm

C3

N/A 24 mm

L2

N/A 59.0 mm

b

N/A 52.5 mm

M

N/A M6

T

N/A 35 mm

Weight

N/A 1.92 kg