Unit of Measure

Type

N/A Support Unit

d1

N/A 15 mm

h

N/A 30.0 mm

H1

N/A 40.0 mm

X

N/A 9.0 mm

Y

N/A 14 mm

Z

N/A 11.0 mm

P

N/A 60 mm

H

N/A 49 mm

L

N/A 20 mm

B

N/A 80 mm

B1

N/A 41 mm

b

N/A 40.0 mm

Weight

N/A 0.45 kg

Bearing

N/A 6002ZZ

Snap Ring

N/A S15