Hiwin Worldwide
Round, single nut, bonded return tube, V-thread.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 12 mm

D

N/A 25.5 mm

L

N/A 34 mm

M

N/A M20x1P

J

N/A 10 mm

Lead

N/A 4 mm

Ball Diameter

N/A 2.381 mm

Circuits

N/A 2.5x1

Dynamic Load

N/A 344 kgf

Static Load

N/A 574 kgf