Round, single nut, internal recirculation cap.
Unit of Measure

Type

N/A Ball Nut

Nominal Diameter

N/A 40 mm

D

N/A 60 mm

L

N/A 68 mm

H

N/A 3.5 mm

W

N/A 6.0 mm

K

N/A 25 mm

K1

N/A 21.5 mm

Lead

N/A 10 mm

Ball Diameter

N/A 6.350 mm

Pitch Circle Diameter (PCD)

N/A 41.4 mm

Root Diameter (RD)

N/A 34.91 mm

Circuits

N/A 3

Stiffness

N/A 40 kgf/µm

Dynamic Load

N/A 2959 kgf

Static Load

N/A 7069 kgf