- Assembled and Lubricated
- Cup Type Flex Spline
- Flange Type Circular Spline
- Crossed Roller Bearing Included
Unit of Measure
Specifications
Old Part Number |
N/A WUT-S-32-80-PO |
Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 80 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 14 mm |
Rated Torque at Input |
N/A 12 kgf·m118 N·m |
Peak Torque at start/stop |
N/A 31 kgf·m304 N·m |
Instantaneous permissible max. torque |
N/A 58 kgf·m568 N·m |
Dimensions
A |
N/A 138 mm |
B |
N/A 62 mm |
C |
N/A 57 mm |
D |
N/A 45 mm |
E |
N/A 12 mm |
F |
N/A 3 mm |
G |
N/A 5 mm |
H |
N/A 15 mm |
I |
N/A 22 mm |
J |
N/A 113 mm h7 |
K |
N/A 26 mm H7 |
L |
N/A 90 mm h7 |
M |
N/A 26 mm |
N |
N/A 14 mm H7 |
O |
N/A 5 mm |
O |
N/A 5 mm Js9 |
P |
N/A 16.3 mm |
Q |
N/A 8 mm |
R |
N/A M10xDP15 |
S |
N/A 55 mm |
T |
N/A 12 |
U |
N/A 6.6 mm |
V |
N/A 125 mm |
W |
N/A 12 mm |
X |
N/A M6 |
Y |
N/A 15 º |