• Assembled and Lubricated
  • Cup Type Flex Spline
  • Flange Type Circular Spline
  • Crossed Roller Bearing Included
Unit of Measure

Specifications

Old Part Number

N/A WUT-S-25-120-PO

Series

N/A Standard

Performance

N/A Oldham Coupling

Reduction Ratio

N/A 120

Input Torque

N/A 2000 rpms

Input Shaft Diameter

N/A 14 mm

Rated Torque at Input

N/A 6.8 kgf·m67 N·m

Peak Torque at start/stop

N/A 17 kgf·m167 N·m

Instantaneous permissible max. torque

N/A 31 kgf·m304 N·m

Dimensional Drawing


Datorker® Strain Wave Gearing Systems-DSCPO - Dimensional Drawing

Dimensions

A

N/A 107 mm

B

N/A 52 mm

C

N/A 46 mm

D

N/A 36 mm

E

N/A 10 mm

F

N/A 3 mm

G

N/A 5 mm

H

N/A 12 mm

I

N/A 20.2 mm

J

N/A 86 mm h7

K

N/A 20 mm H7

L

N/A 67 mm h7

M

N/A 26 mm

N

N/A 14 mm H7

O

N/A 5 mm

O

N/A 5 mm Js9

P

N/A 16.3 mm

Q

N/A 8 mm

R

N/A M8xDP12

S

N/A 42 mm

T

N/A 8

U

N/A 5.5 mm

V

N/A 96 mm

W

N/A 8 mm

X

N/A M5

Y

N/A 22.5 º