- Assembled and Lubricated
- Cup Type Flex Spline
- Flange Type Circular Spline
- Crossed Roller Bearing Included
Unit of Measure
Specifications
Old Part Number |
N/A WUT-S-20-80-PO |
Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 80 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 12 mm |
Rated Torque at Input |
N/A 3.5 kgf·m34 N·m |
Peak Torque at start/stop |
N/A 7.5 kgf·m74 N·m |
Instantaneous permissible max. torque |
N/A 13 kgf·m127 N·m |
Dimensions
A |
N/A 93 mm |
B |
N/A 45.5 mm |
C |
N/A 38 mm |
D |
N/A 28 mm |
E |
N/A 10 mm |
F |
N/A 3 mm |
G |
N/A 5 mm |
H |
N/A 9 mm |
I |
N/A 20.1 mm |
J |
N/A 72 mm h7 |
K |
N/A 14 mm H7 |
L |
N/A 56 mm h7 |
M |
N/A 21 mm |
N |
N/A 12 mm H7 |
O |
N/A 4 mm |
O |
N/A 4 mm Js9 |
P |
N/A 13.8 mm |
Q |
N/A 8 mm |
R |
N/A M6xDP9 |
S |
N/A 32 mm |
T |
N/A 6 |
U |
N/A 5.5 mm |
V |
N/A 82 mm |
W |
N/A 6 mm |
X |
N/A M5 |
Y |
N/A 30 º |