- Not Assembled or Lubricated
- Cup Type Flex Spline Ring
- Type Circular Spline
- No Crossed Roller Bearing
Unit of Measure
Specifications
Old Part Number |
N/A WUI-S-32-100-CO |
Series |
N/A Standard |
Performance |
N/A Oldham Coupling |
Reduction Ratio |
N/A 100 |
Input Torque |
N/A 2000 rpms |
Input Shaft Diameter |
N/A 14 mm |
Rated Torque at Input |
N/A 14 kgf·m137 N·m |
Peak Torque at start/stop |
N/A 34 kgf·m333 N·m |
Instantaneous permissible max. torque |
N/A 66 kgf·m647 N·m |
Dimensions
A |
N/A 110 mm h6 |
B |
N/A 44 mm |
C |
N/A 28 mm |
D |
N/A 14 mm |
E |
N/A 3 mm |
F |
N/A 3.2 mm |
G |
N/A 22 mm |
H |
N/A 90 mm h6 |
I |
N/A 52 mm |
J |
N/A 26 mm H6 |
K |
N/A 26 mm |
L |
N/A 14 mm H7 |
M |
N/A 5 mm Js9 |
N |
N/A 16.3 mm |
O |
N/A M5 |
P |
N/A 45 mm |
Q1 |
N/A 8 mm |
Q2 |
N/A 9 mm |
R |
N/A 40 mm |
T |
N/A 22.5 º |
V1 |
N/A 12 mm |
V2 |
N/A 5.5 mm |
W |
N/A 100 mm |
X |
N/A M5 |
Y |
N/A 15 º |