• Assembled and Lubricated
  • Hollow Type Flex Spline
  • Ring Type Circular Spline
  • Hollow Shaft
  • Crossed Roller Bearing Included
Unit of Measure

Specifications

Old Part Number

N/A WTI-S-17-100-PH

Series

N/A Standard

Performance

N/A Hollow Shaft

Reduction Ratio

N/A 100

Input Torque

N/A 2000 rpms

Input Shaft Diameter

N/A 19 mm

Rated Torque at Input

N/A 2.4 kgf·m24 N·m

Peak Torque at start/stop

N/A 5.5 kgf·m54 N·m

Instantaneous permissible max. torque

N/A 11 kgf·m108 N·m

Dimensional Drawing


Datorker® Strain Wave Gearing Systems-DSHPH - Dimensional Drawing

Dimensions

A

N/A 60 mm h6

B

N/A 56.5 mm

C1

N/A 16 mm

C2

N/A 26.5 mm

C3

N/A 14 mm

D

N/A 2.5 mm

E

N/A 7.5 mm

F

N/A 80 mm h7

G

N/A 60 mm H7

H

N/A 25 mm h7

I

N/A 19 mm H7

J

N/A 25 mm f7

K

N/A 19 mm H7

L1

N/A 3

L2

N/A M3

N1

N/A 12 mm

N2

N/A 3.5 mm

O

N/A 74 mm

P1

N/A 4 mm

P2

N/A M3

P3

N/A 15 º

Q1

N/A 20 E.A. 16

Q2

N/A M3xDP6

Q3

N/A 3.5xDP6.5

R

N/A 54 mm

S

N/A 18 º

T

N/A 18 º