Unit of Measure

Inner Diameter

N/A 300 mm

Outside Diameter

N/A 360 mm

Width

N/A 25 mm

Radius

N/A 2.5 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 100.6 kN

Static Load Rating

N/A 246.5 kN

da

N/A 317 mm

Da

N/A 339 mm