Unit of Measure

Inner Diameter

N/A 250 mm

Outside Diameter

N/A 355 mm

Width

N/A 40 mm

Radius

N/A 2 mm

Oil Holes

N/A 4 mm

Dynamic Load Rating

N/A 207 kN

Static Load Rating

N/A 391.8 kN

da

N/A 289 mm

Da

N/A 311 mm