Unit of Measure

Inner Diameter

N/A 220 mm

Outside Diameter

N/A 280 mm

Width

N/A 25 mm

Radius

N/A 2 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 86.3 kN

Static Load Rating

N/A 183.5 kN

da

N/A 237 mm

Da

N/A 259 mm