Unit of Measure

Inner Diameter

N/A 300 mm

Outside Diameter

N/A 395 mm

Width

N/A 35 mm

Radius

N/A 2.5 mm

Oil Holes

N/A 3 mm

Dynamic Load Rating

N/A 191.6 kN

Static Load Rating

N/A 407.8 kN

da

N/A 337 mm

Da

N/A 359 mm