Unit of Measure

Inner Diameter

N/A 250 mm

Outside Diameter

N/A 330 mm

Width

N/A 30 mm

Radius

N/A 2 mm

Oil Holes

N/A 3 mm

Dynamic Load Rating

N/A 142 kN

Static Load Rating

N/A 286.2 kN

da

N/A 280 mm

Da

N/A 299 mm