Unit of Measure

Inner Diameter

N/A 250 mm

Outside Diameter

N/A 310 mm

Width

N/A 25 mm

Radius

N/A 2 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 91.6 kN

Static Load Rating

N/A 206.4 kN

da

N/A 267 mm

Da

N/A 289 mm