Unit of Measure

Inner Diameter

N/A 240 mm

Outside Diameter

N/A 300 mm

Width

N/A 25 mm

Radius

N/A 2 mm

Oil Holes

N/A 2.5 mm

Dynamic Load Rating

N/A 90.5 kN

Static Load Rating

N/A 200.6 kN

da

N/A 257 mm

Da

N/A 279 mm