Unit of Measure

Inner Diameter

N/A 200 mm

Outside Diameter

N/A 295 mm

Width

N/A 35 mm

Radius

N/A 2 mm

Oil Holes

N/A 3 mm

Dynamic Load Rating

N/A 155.9 kN

Static Load Rating

N/A 277.4 kN

da

N/A 238 mm

Da

N/A 258 mm