The WE series features equal load ratings in the radial, reverse radial and the lateral direction with contact points at
45 degrees. This along with the wide rail, allows the guide way to be rated for high loads, moments and rigidity. By
design, it has a self-aligning capacity that can absorb most installation errors and can meet high accuracy standards.
The ability to use a single rail and to have the low profile with a low center of gravity is ideal where space is limited
and/or high moments are required.
Block types
HIWIN offers two types of linear guideways, flange and square types.
The WE series features equal load ratings in the radial, reverse radial and the lateral direction with contact points at
45 degrees. This along with the wide rail, allows the guide way to be rated for high loads, moments and rigidity. By
design, it has a self-aligning capacity that can absorb most installation errors and can meet high accuracy standards.
The ability to use a single rail and to have the low profile with a low center of gravity is ideal where space is limited
and/or high moments are required.
Rail types
HIWIN offers standard top mounting type.
The WE series features equal load ratings in the radial, reverse radial and the lateral direction with contact points at 45 degrees. This along with the wide rail, allows the guide way to be rated for high loads, moments and rigidity. By design, it has a self-aligning capacity that can absorb most installation errors and can meet high accuracy standards. The ability to use a single rail and to have the low profile with a low center of gravity is ideal where space is limited and/or high moments are required.