KK Series industrial stage modularizes both ballscrew and guideway to achieve better performance on accuracy, stiffness, rapid installation, and space saving. With the block of KK driven by ballscrew and sliding on the optimized U-rail, greater stiffness and high accuracy are therefore performed.
The quiet industrial stage with SynchMotion™ Technology offers quieter operation, smooth movement, low particle emitting rate, longer service life and superior lubrication. With the SynchMotion™ Technology, SK industrial stages will be more suitable for industries which need higher speed and quiet performance.
The KA single axis stage is actuated by a motor-driven ballscrew or belt and is guided by a linear guideway. The base is made from lightweight aluminum. It is suitable for semiconductor and industrial automation applications.
The KS single axis stage is actuated by a motor-driven ballscrew or belt equipped with a stainless steel cover strip to prevent particles from entering or exiting. Due to the dust-proof design, this type of single axis stage is ideal for the manufacturing of semiconductor equipment, LED examination equipment, medical and inspection equipment, etc.
The KU single axis stage has a lightweight construction that offers high performance in position accuracy and efficiency. This stage contains a motor-driven ballscrew module equipped with a stainless steel cover strip to prevent particles from entering or exiting.
The KE single axis stage offers a lightweight, compact design that allows for easy system installation and maintenance. This stage contains a motor-driven ballscrew module equipped with a stainless steel cover strip to prevent particles from entering or exiting.