HIWIN-QR series offers super high rigidity and very high load capacities. The HIWIN-QR series with SynchMotionTM
Technology offers low friction, smooth movement, quieter operation and longer running life. In the industry where
high accuracy, low noise and high rigidity is required, the QR series is interchangeable with the RG series.
Block types
HIWIN QR series offers two types of guide blocks, flange and square type. Because of the low assembly height and
large mounting surface, the flange type is excellent for heavy moment load applications.
The new RG series from Hiwin features a roller as the rolling element instead of steel balls. The roller series offers
super high rigidity and very high load capacities. The RG series is designed with a 45-degree angle of contact. Elastic
deformation of the linear contact surface, during load, is greatly reduced thereby offering greater rigidity and higher
load capacities in all 4 load directions.The RG series linear guideway offers high performance for high-precision
manufacturing and achieving longer service life.
Rail types
In addition to the standard top mounting type, HIWIN also offers the bottom mounting type of rails.
HIWIN-QR series offers super high rigidity and very high load capacities. The HIWIN-QR series with SynchMotionTM Technology offers low friction, smooth movement, quieter operation and longer running life. In the industry where high accuracy, low noise and high rigidity is required, the QR series is interchangeable with the RG series.