Flange end, single nut, tube above the nut diameter.
Flange end, single nut, tube within the nut diameter.
Flange end, double nut, tube above the nut diameter.
Flange end, double nut, tube within the nut diameter.
Flange end, single nut, internal recirculation cap.
Round, single nut, internal recirculation cap.
Flange end, double nut, internal recirculation cap.
Round, double nut, internal recirculation cap.
Flange to flange, double nut, tube within the nut diameter.
Large lead, flange end, compression preload, double nut, tube within nut diameter.
Large lead, flange end, compression preload, double nut, tube within nut diameter, double start.
Flange to flange, double nut, internal recirculation cap.
Offset pitch preload, flange end, single nut, tube within the nut diameter.
Offset pitch preload, flange end, single nut, tube within the nut diameter.
Offset pitch preload, flange end, single nut, internal recirculation cap.
Double start, flange type mounting, single nut, circulation tube above the nut diameter.
High lead double start, flange type mounting, single nut, with end cap design.
High lead quad start, flange type mounting, single nut, with end cap design.
Flange type mounting, single nut. Super S series for low noise and space-saving design, Dm-N value of up to 220,000, high acceleration/deceleration.
Flange type mounting, double nut, Super S series for low noise and space-saving design, Dm-N value of up to 220,000, high acceleration/deceleration.
Application: