The design of the EG series offers a low profile, high load capacity, and high rigidity. It also features an equal load
rating in all four directions and self-aligning capability to absorb installation-error, allowing for higher accuracies.
Additionally, the lower assembly height and the shorter length make the EG series more suitable for high-speed,
automation machines and applications where space is limited.
The retainer is designed to hold the balls in the block even when it is removed from the rail.
Block types
HIWIN offers two types of linear guideways, flange and square types.
The design of the EG series offers a low profile, high load capacity, and high rigidity. It also features an equal load
rating in all four directions and self-aligning capability to absorb installation-error, allowing for higher accuracies.
Additionally, the lower assembly height and the shorter length make the EG series more suitable for high-speed,
automation machines and applications where space is limited.
The retainer is designed to hold the balls in the block even when it is removed from the rail.
Rail types
Besides the standard top mounting type, HIWIN also offers bottom mounting type rails.
The design of the EG series offers a low profile, high load capacity, and high rigidity. It also features an equal load rating in all four directions and self-aligning capability to absorb installation-error, allowing for higher accuracies. Additionally, the lower assembly height and the shorter length make the EG series more suitable for high-speed, automation machines and applications where space is limited. The retainer is designed to hold the balls in the block even when it is removed from the rail.