Hiwin Worldwide
  • QW Series - Non-interchangeable Type

    The HIWIN QW series linear guideway with SynchMotionTM Technology possesses all the advantages of the WE series, which features high moment rigidity and is suitable for single rail or space saving applications. With the SynchMotionTM technology it also provides quieter and smoother movement, superior lubrication, and longer service life.

    Block types
    HIWIN offers two types of linear guideways, flange and square types.

  • WE Series - Non-interchangeable Type

    The WE series features equal load ratings in the radial, reverse radial and the lateral direction with contact points at 45 degrees. This along with the wide rail, allows the guide way to be rated for high loads, moments and rigidity. By design, it has a self-aligning capacity that can absorb most installation errors and can meet high accuracy standards. The ability to use a single rail and to have the low profile with a low center of gravity is ideal where space is limited and/or high moments are required.

    Rail types
    HIWIN offers standard top mounting type.

  • QW Series - Non-interchangeable Type

    The HIWIN QW series linear guideway with SynchMotionTM Technology possesses all the advantages of the WE series, which features high moment rigidity and is suitable for single rail or space saving applications. With the SynchMotionTM technology it also provides quieter and smoother movement, superior lubrication, and longer service life.