The development of HIWIN-QH linear guideway is based on a four-row circular-arc contact. The HIWIN-QH series linear guideway with SynchMotionTM Technology offers smooth movement, superior lubrication, quieter operation and longer running life. Therefore the HIWIN-QH linear guideway has broad industrial applicability. In the hightech industry where high speed, low noise, and reduced dust generation is required, the HIWIN-QH series is interchangeable with the HIWIN-HG series.
HG series linear guideways are designed with load capacity and rigidity higher than other similar products with
circular-arc groove and structure optimization. It features equal load ratings in the radial, reverse radial and lateral
directions, and self-aligning to absorb installation-error. Thus, HIWIN HG series linear guideways can achieve a long
life with high speed, high accuracy and smooth linear motion.
Rail types
Besides the standard top mounting type, HIWIN also offers the bottom mounting type of rails to customers.
The development of HIWIN-QH linear guideway is based on a four-row circular-arc contact. The HIWIN-QH series linear guideway with SynchMotionTM Technology offers smooth movement, superior lubrication, quieter operation and longer running life. Therefore the HIWIN-QH linear guideway has broad industrial applicability. In the hightech industry where high speed, low noise, and reduced dust generation is required, the HIWIN-QH series is interchangeable with the HIWIN-HG series.